RK-FS10-R
Discontinued
Part of the RK-FS10 Series
Ordering Code: 0863095
UPC: 098268560329
Lead Free: NO
1 IN Flow Switch Repair Kit, Inlet Adapter O-ring
This 1 inch repair kit is used for the series FS10 flow switches. The kit consists of inlet adapter o-ring
Features
- Fits 1 inch flow switches
- includes inlet adapter o-ring
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Inlet Adapter O-Ring |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series FS10 Slow Switch |