FS10-6 RK
Discontinued
Part of the RK-FS10/FS20 Series
Ordering Code: 0863090
UPC: 098268103441
Lead Free: NO
1 In Flow Switch Repair Kit, 6 Paddle, For Series Fs10 And Fs20
This 1 inch repair kit is used for the series FS10, FS20 flow switches. The kit consists of 6 inch paddle.
Features
- Fits 1 inch flow switches
- includes 6 inch paddle
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 6 In Paddle |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series FS10, FS20 Flow Switch |