STMTMSTTRP-1GRHC-QF
Discontinued
Part of the RK-G Series
Ordering Code: 0036060
UPC: 098268395563
Lead Free: Not In Scope
1GRHC-QF_1/2, Radiator Steam Trap Replacement Kit
This 1GRHC-QF_1/2 radiator steam trap replacement kit is used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping. It consists of a stainless steel body, stainless steel replaceable valve seat and valve cover. It can be used to quickly and easily fix a variety of radiator traps
Features
- Stainless steel capsule
- For traps with replaceable seats
- For quick repairs
- Easy to use
| Specifications | |
|---|---|
| Kit Contents | Stainless Steel Body, Stainless Steel Replaceable Valve Seat And Valve Cover |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Steam Radiator Trap |