HK-G4000-RK 4
Discontinued
Part of the RK-G4000 Series
Ordering Code: 0885990
UPC: 098268111798
Lead Free: NO
4 HKG4000-RK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Wheel Handle |
| Kit Type | Handle Kit-Wheel |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |