BSK-G4000M1 2
Part of the RK-G4000M1 Series
Ordering Code: 0830005
UPC: 098268075229
Lead Free: NO
Ball and Stem Repair Kit for 2 IN Cast Iron Flanged Ball Valve, Series G4000M1
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000M1 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |