HK-G4000M1 3
Part of the RK-G4000M1 Series
Ordering Code: 0835502
UPC: 098268045086
Lead Free: Not In Scope
Handle Kit for 3 IN Cast Iron Flanged Ball Valve, Series G4000M1
This handle kit is for use on a 3 inch series G4000M1 flanged ball valve. The 16 inch lever handle is made of ductile iron.
Features
- Ductile iron
- For 3 inch valve
- For series G4000M1
- Quarter turn function
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000M1 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | IMPORT BALL VALVES |