MK-G4000M1 2 1/2
Discontinued
Part of the RK-G4000M1 Series
Ordering Code: 0835521
UPC: 098268075861
Lead Free: NO
Mounting Kit For 2 1/2 In Cast Iron Flanged Ball Valve, Series G4000M1
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000M1 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Hardware |
| Kit Type | Hardware |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |