SSK-G4000M1 3
Discontinued
Part of the RK-G4000M1 Series
Ordering Code: 0830002
UPC: 098268075199
Lead Free: NO
Seat and Seal Repair Kit for 3 IN Cast Iron Flanged Ball Valve, Series G4000-M1
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000M1 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |