SSK-G4000-RK 3
Discontinued
Part of the RK-G6400 Series
Ordering Code: 0885254
UPC: 098268107647
Lead Free: NO
Seat And Seal Kit For 3 In Cast Iron Flanged Ball Valve, G4000
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |