SSK-G4000-RK 4
Discontinued
Part of the RK-G6400 Series
Ordering Code: 0885256
UPC: 098268107654
Lead Free: NO
Seat And Seal Kit For 4 In Cast Iron Flanged Ball Valve, G4000
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | G4000-TC |
| Compatible Size Used On | 1 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | IMPORT BALL VALVES |