10-LFBSK-B-RK-M2 10
Part of the RK-LFB6000M2 Series
Ordering Code: 0125098
UPC: 098268848601
Lead Free: YES
Ball and Stem Repair Kit for 2 IN Series B6000M2 Bronze Ball Valve
This lead free ball and stem repair kit is used for the repair of 2 inch B6000 series lead free ball valves.
Features
- Lead free construction
- For 2 inch B6000
- Domestic ball valve
- Includes all parts for repair
| Specifications | |
|---|---|
| Compatible Series or Model | B600M2 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |