5-LFBSK-B-RK 5
Part of the RK-LFB6010/LFB6400 Series
Ordering Code: 0125101
UPC: 098268848632
Lead Free: YES
Ball and Stem Repair Kit for 1 IN Series B6010/B6400 Bronze Ball Valve
This lead free ball and stem repair kit is used for the repair of 1 inch B6010 and 1 inch B6400 lead free ball valves.
Features
- Lead free construction
- For 1 IN B6010, B6400
- Domestic ball valve
- Includes all parts for repair
| Specifications | |
|---|---|
| Compatible Series or Model | B6010, B6400 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |