#4 LFB6080/1 G2-SS SERIES LOCKING HANDLE KIT
Part of the RK-LFB6080G2-SS Series
Ordering Code: 88005487
UPC: 098268154566
Lead Free: YES
#4 Lever Locking Handle Kit for LFB6080/1 G2-SS
This locking handle kit is made to fit the standard 1 1/2 inch threaded or solder end LFB6080/1G2-SS series lead free full port, ball valve. It is designed to prevent accidental opening or closing of the ball valve by locking the valve in the open or closed position. The locking handle can also restrict the unauthorized use of the valve as the user needs to unlock the handle before operating the valve. This kit consists of a locking lever handle and nut made of heavy duty zinc plated carbon steel.
Features
- Lever handle can be locked in position to control water flow
- Prevents inadvertent valve opening or closing
- Zinc plated locking steel lever handle and nut
- No special tool required for installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6080 G2-SS, LFB6081 G2-SS |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |