SSK 01 RK #10
Part of the RK-LFB6800/LFB6801 Series
Ordering Code: 0885625
UPC: 098268109528
Lead Free: NO
Seat and Seal Kit for 2 IN Lead Free Ball Valve, LFB6800 and LFB6801, Virgin PTFE
Seat and seal kit for 2 IN ball valve series LFB6800 and LFB6801. The material is Virgin Teflon.
Features
- For 2 IN ball valve
- Series LFB6800 and LFB6801
- Made of TFE
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |