SSK-02-RK #10
Part of the RK-LFB6800/LFB6801 Series
Ordering Code: 0885721
UPC: 098268110319
Lead Free: NO
Seat and Seal Kit for 2 IN Lead Free Ball Valve, Durafill, LFB6800 and LFB6801
This repair kit consists of seat and seal for 2 inch lead free ball valve, series LFB6800 and LFB6801. Made of durafil material.
Features
- Durafil material
- Includes seat and seal
- Easy to install
- Fits 2 inch ball valve
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |