12 LFBSK-B-RK
Part of the RK-LFBSK Series
Ordering Code: 0123643
UPC: 098268701616
Lead Free: YES
Ball and Stem Repair Kit for 3 IN Lead Free Ball Valve
This repair kit is used to repair or replace the ball and stem for a 3 inch lead free ball valve. It comes with a stainless steel ball and stem for the 3 inch LFB6000 and LFB6400 Series ball valve.
Features
- Lead free construction
- Stainless steel ball and stem
- For 3 inch lead free ball valve
- Durable design
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |