29 LFBSK-B-RK
Part of the RK-LFBSK Series
Ordering Code: 0123668
UPC: 098268702545
Lead Free: YES
Ball and Stem Repair Kit for 1 1/4 IN Lead Free Ball Valve
This repair kit is used to repair or replace the ball and stem for a 1 1/4 inch lead free ball valve. It comes with a stainless steel ball and stem for the 1 1/4 inch LFB6700 Series ball valve.
Features
- Lead free construction
- Stainless steel ball and stem
- For 1 1/4 inch lead free ball valve
- Durable design
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6780 |
| Compatible Size Used On | 1 1/4 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |