8 LFBSK-B-RK
Part of the RK-LFBSK Series
Ordering Code: 0123647
UPC: 098268701661
Lead Free: YES
Lead Free Ball and Stem Repair Kit for Series LFB6080 or LFB6800
This repair kit is used to repair or replace the ball and stem on a 1 1/4 to 1 1/2 inch lead free series LFB6080 or LFB6800 ball valve. This kit contains a ball and stem.
Features
- Includes stainless steel ball and stem
- For 1 1/4 to 1 1/2 inch ball valve
- Full port design
- Lead free compliant
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6800 |
| Compatible Size Used On | 1 1/4, 1 1/2 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |