EMV ACTUATOR 24-68
Part of the RK-LFEMVII-6400-SS Series
Ordering Code: 0123859
UPC: 098268184877
Lead Free: YES
Replacement EMV Actuator 24 - 68
This is a replacement actuator for the Valpes EMV Actuator 24 - 68. It has a maximun torque rating of 350 and use a DIN connector.
Features
- Power consumption is 24 voltage with a 68 second cycle time
- 350 maximum torque rating
- Utilizes DIN connector to simplify the wiring process
- NEMA 4X Enclosure
| Specifications | |
|---|---|
| Compatible Series or Model | LFEMVII6400SS |
| Compatible Size Used On | 1/2 to 2 IN |
| Kit Contents | Replacement Actuator, Hardware |
| Kit Type | Actuator Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |