EMV HARDWARE KIT #3
Part of the RK-LFEMVII-6400-SS Series
Ordering Code: 0123862
UPC: 098268184907
Lead Free: YES
Replacement EMV Hardware Kit 3 Fits 1 Valves
This hardware replacement kit can be used with any Valpes EMV Actuator. This kit is to be used with 1 EMV ball valves.
Features
- Contains bracket for 1 inch valves
- Includes coupler for 1 inch valves
- Contains all bolts required
- Compatible with any Valpes EMV actuator
| Specifications | |
|---|---|
| Compatible Series or Model | LFEMVII-6400-SS |
| Compatible Size Used On | 1 IN |
| Kit Contents | Bracket, Coupler, Bolts, Washers |
| Kit Type | Hardware |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |