3 LL-HK LFFBV-3C M1
Part of the RK-LFFBV-3C-M1/LFFBVS-3C-M1 Series
Ordering Code: 0789536
UPC: 098268007862
Lead Free: YES
Lever Locking Handle Kit for 1 to 1 1/4 IN Threaded or Solder End, 3C M1 Series
This lever locking handle is made to fit the 1 to 1 1/4 inch threaded or solder end, 3C M1 series, full port ball valve. It is designed to prevent accidental opening or closing of the ball valve by locking the valve in the open or closed position. This locking handle can also restrict the unauthorized use of the valve as the user needs to unlock the handle before operating the valve.
Features
- Lever handle can be locked in position to control water flow
- Prevents inadvertent valve opening or closing
- Locking steel lever handle and nut
- No special tool required for installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFFBV-3C |
| Compatible Size Used On | 1 to 1 1/4 IN |
| Kit Contents | Locking Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |