SXI-HK-6A STEMEXTENTION
Part of the RK-LFFBV-3C-M1/LFFBVS-3C-M1 Series
Ordering Code: 0789547
UPC: 098268008487
Lead Free: YES
Stem Extension Kit for 2 1/2 IN 3C/3CM1/G2
This stem extension kit is made to fit the 2 1/2 inch 3C/3CM1/G2 ball valves. This extension allows the valve to operate with up to 2 inches of insulation on hot and cold water lines.
Features
- Design for up to 2 inches of insolution
- Provides easier access for turning valve on or off
- Fits the 2 1/2 IN 3C/3CM1/G2
- No special tool required for installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFFBV-3C, LFFBV-3C M1, LFB6080 G2, LFB6081 G2 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Stem Extension |
| Kit Type | Stem Extension Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |