1 1/4-1 1/2 SXI-HK-F1960
Part of the RK-LFFBV-PEX-F1960 Series
Ordering Code: 88009010
UPC: 098268180527
Lead Free: YES
Stem Extension Kit for 1 1/4 to 1 1/2 F1960 Ball Valve
This stem extension kit is made to fit the 1 1/4 to 1 1/2 inch F1960 ball valve. It allows easier access for turning the valve on and off, with no special tools needed to attach it to the valve.
Features
- Easy installation
- Provides easier access for turning valve on or off
- Fits the 1 1/2 to 1 1/2 inch F1960 ball valve
- No special tool required for installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | F1960 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Stem Extension, Nut |
| Kit Type | Stem Extension Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |