1/2 - 3/4 F1960 BALL VALVE STEM EXTENSION KIT
Part of the RK-LFFBV-PEX-F1960 Series
Ordering Code: 0789553
UPC: 098268012002
Lead Free: YES
Stem Extension Kit for the 1/2 to 3/4 F1960 Ball Valve
This stem extension kit is made to fit the 1/2 - 3/4 F1960 ball valves. This extension allows the valve to operate with up to 2 inches of insulation on hot and cold water lines.
Features
- Easy installation
- Provides easier access for turning valve on or off
- Fits the 1/2 - 3/4 ball valve
- No special tool required for installation
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | F1960 |
| Compatible Size Used On | 1/2 to 3/4 IN |
| Kit Contents | Stem Extension, Stem, Washer |
| Kit Type | Stem Extension Kit |
| Lead Free | YES |
| Product Group | DOMESTIC BALL VALVES |