LFHK FBV- E 1 1/4
Part of the RK-LFFBV Series
Ordering Code: 0881744
UPC: 098268114355
1 1/4 IN Lead Free Lever Handle Replacement Kit
This 1 1/4 inch lead free lever handle replacement kit is used on backflow preventers, series FBV. This handle kit consists of a lever handle with a vinyl insulator. The handle should be replaced with the manufacturer's original part to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- Lead free construction
- Factory replacement part
- No special tools required for servicing
- Genuine and original parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 1/4 IN |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Product Group | BACKFLOW KITS |