LFHK FBV-SS-TH-W 1
Part of the RK-LFFBV Series
Ordering Code: 0881727
UPC: 098268219852
Lead Free: Not In Scope
1 IN Lead Free Tee Handle Replacement Kit, Stainless Steel
This 1 inch lead free tee handle replacement kit is constructed of stainless steel material and is used on backflow preventers. This handle kit consists of a tee handle with a vinyl insulator. The handle should be replaced with the manufacturer's original part to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- Stainless steel lead free construction
- Factory replacement part
- No special tools required for servicing
- Genuine and original parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 IN |
| Kit Contents | Tee Handle |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |