LFHK FBV-TH-W 1/4-1/2
Discontinued
Part of the RK-LFFBV Series
Ordering Code: 0881735
UPC: 098268252491
Lead Free: Not In Scope
1/4 Through 1/2 In Lead Free Tee Handle Replacement Kit
This 1/4 through 1/2 inch lead free tee handle replacement kit is used on backflow preventers. This handle kit consists of a tee handle with a vinyl insulator. The handle should be replaced with the manufacturer's original part to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- CRS construction
- Factory replacement part
- No special tools required for servicing
- Genuine and original parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Tee Handle |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |