LFHK FBV-W 1 1/2-2
Part of the RK-LFFBV Series
Ordering Code: 0881740
UPC: 098268252613
Lead Free: Not In Scope
Lever Handle Replacement Kit, for Outlet Ball Valve on 1 1/2 to 2 IN Backflow Preventer
This 1 1/2 through 2 IN lead free lever handle replacement kit is used on backflow preventers. This handle kit consists of a lever handle with a vinyl insulator. The handle should be replaced with the manufacturer's original part to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- Lead free construction
- Factory replacement part
- No special tools required for servicing
- Genuine and original parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFFBV-W |
| Compatible Size Used On | 1 1/2 to 2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |