LFWP16B-08
Discontinued
Part of the RK-LFWP16B Series
Ordering Code: 0653064
UPC: 098268441765
Lead Free: YES
1/2 In Lead Free Crimpring (TM) Coupling Kit, 4 Copper Crimprings, 2 Lead Free Brass Couplings
This 1/2 inch CrimpRing (TM) coupling kit is used for making WaterPEX (R) field repairs as well as transitioning from polybutylene pipe to WaterPEX (R ) tubing. It contains four copper CrimpRings (TM) and 2 lead free brass couplings.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- For use with SDR-9 PEX pipe
- Provides leak proof seal
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | (4) Copper Crimp Ring, (2) Brass Coupling |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | WATERPEX |
| Products Used On | WaterPEX |