LFWP17B-08PB
Part of the RK-LFWP17B Series
Ordering Code: 0653148
UPC: 098268442601
Lead Free: YES
1/2 IN Lead Free Brass PEX X PB Coupling Kit
This 1/2 IN lead free coupling kit contains one transition coupling and two copper crimp rings. It can be used for making repairs in the field, continuing a run as well as transitioning from polybutylene pipe to tubing.
Features
- Lead free construction
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for piping transitions
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Kit Contents | (2) Copper Crimp Ring, Polybutylene (PB) Coupling |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | WATERPEX |
| Products Used On | WaterPEX |