LFWP17B-16PB
Discontinued
Part of the RK-LFWP17B Series
Ordering Code: 0653150
UPC: 098268442625
Lead Free: YES
Lead Free Brass 1 In Pex X 1 In Pb Transition Coupling Kit
This coupling kit is used for transitioning piping from polybutylene to WaterPEX (R) tubing. It includes one 1 inch CF x 1 inch PB lead free brass coupling and two copper CrimpRings (TM).
Features
- Crimp fitting by polybutylene coupling
- Used for piping transitions
- B137.5, ASTM F-877 and 1807, NSF-14PW certified
- Must use copper CrimpRings (TM) to fasten
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | (2) Copper Crimp Ring, (1) Pb Coupling |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | WATERPEX |