ISP-F&TSEAT91MG30-RK
Discontinued
Part of the RK-MG/MGF Series
Ordering Code: 0036902
UPC: 098268926057
Lead Free: Not In Scope
Valve Seat and Gasket Kit for 1 1/2 IN 91 Float and Thermostatic Trap, 30 psi
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Kit Type | Seat and Seal Kit |
| Lead Free | Not In Scope |
| Product Group | HYDRONICS / STEAM |
| Products Used On | Series MG, MGF Float and Thermostatic Trap |