IOH-KIT-2
Part of the RK-WBV/FBV-1 Series
Ordering Code: 0545088
UPC: 098268502701
Oval Handle Kit for Series WBV or FBV-1, 3/8 x 1/2 IN
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | WBV, FBV-1 |
| Compatible Size Used On | 3/8 IN |
| Kit Contents | Oval Handle |
| Kit Type | Handle Kit-Oval |