WFT-GASKET 1 1/4
Part of the RK-WFT Series
Ordering Code: 0037201
UPC: 098268920673
Lead Free: Not In Scope
1 1/4 to 1 1/2 IN Steam Trap Gasket Repair Kit
This float and thermostatic steam trap gasket repair kit, 1 1/4 to 1 1/2 inch watts model WFT-GASKET, is designed for use on watts float and thermostatic steam traps.
Features
- All stainless steel corrosion resistant internal parts
- Valve seat gasket
- Designed for use on Watts and select Spirax-Sarco float and thermostatic steam traps
- Installed by removing the trap body to avoid breaking of pipe connections
| Specifications | |
|---|---|
| Kit Contents | Valve Seat Gasket, Cover Gasket |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Products Used On | Series WFT Float and Thermostatic Steam Traps |