WFT-GASKET 3/4
Part of the RK-WFT Series
Ordering Code: 0037200
UPC: 098268920666
Lead Free: Not In Scope
3/4 to 1 1/4 IN Steam Trap Gasket Repair Kit
This float and thermostatic steam trap gasket repair kit is for use on 3/4 to 1 1/4 inch Watts float and thermostatic steam traps series WFT. Repair can be made with the valve inline.
Features
- All stainless steel corrosion resistant internal parts
- Valve seat gasket
- Repair can be made while valve is inline
- Installed by removing the trap body to avoid breaking of pipe connections
| Specifications | |
|---|---|
| Kit Contents | Valve Seat Gasket, Cover Gasket |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Products Used On | Series WFT Float and Thermostatic Steam Traps |