WFTK-125 2
Part of the RK-WFT Series
Ordering Code: 0038120
UPC: 098268488319
Lead Free: Not In Scope
2 IN Float Thermo Steam Trap Repair Kit
This float and thermostatic steam trap repair kit, 2 IN Watts model WFTK, is designed for use on Watts and select Spirax-Sarco float and thermostatic steam traps. The kit is designed for easy installation and is installed by removing the trap body to avoid breaking of pipe connections. The kit containes a thermostatic air vent, float, linkage, valve, seat and body gasket.
Features
- Stainless steel corrosion resistant internal parts
- Condensate valve assembly float and linkage
- Thermostatic vent and seat
- Cover gasket
| Specifications | |
|---|---|
| Kit Contents | Condensate Valve Assembly Float And Linkage, Thermostatic Air Vent And Seat, Valve, Body Gasket, Cover Gasket |
| Kit Type | Repair Kit |
| Lead Free | Not In Scope |
| Products Used On | Series WFT Float and Thermostatic Steam Traps |