HK WGV-X 1
Discontinued
Part of the RK-WGV Series
Ordering Code: 0881137
UPC: 098268506112
Lead Free: NO
HK WGV-X 1
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Handle |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |
| Products Used On | Series WGV-X Cross Handle Gate Valve |