HK WGV-X 1 1/2
Discontinued
Part of the RK-WGV Series
Ordering Code: 0881139
UPC: 098268506136
Lead Free: NO
Handle Kit for 1 1/2 IN Series WGV-X Cross Handle Gate Valve
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Handle |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |
| Products Used On | Series WGV-X Cross Handle Gate Valve |