RK 777SI-GASKET 3
Discontinued
Part of the RK-777SI Series
Ordering Code: 0899117
UPC: 098268067651
Lead Free: NO
3 IN Gasket for Y-Strainer, 777SI
3 inch Gasket is designed for use with a y-strainer
Features
- Genuine replacement part
- Easy to install
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 777SI |
| Compatible Size Used On | 3 IN |
| Kit Contents | Gasket |
| Kit Type | Gasket |
| Lead Free | NO |
| Product Group | STRAINERS |