RK 777SI-GASKET 3/4
Part of the RK-777SI Series
Ordering Code: 0899111
UPC: 098268067590
Lead Free: NO
3/4 IN Gasket for Y-Strainer, 777SI
This gasket is designed for use with a 3/4 inch series 777SI, LF777SI, or LFS777SI wye pattern strainer.
Features
- Genuine replacement part
- Easy to install
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 777SI, LF777SI, LFS777SI |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Gasket |
| Kit Type | Gasket |
| Lead Free | NO |
| Product Group | STRAINERS |