RK 777SI-PLUG 1
Discontinued
Part of the RK-777SI Series
Ordering Code: 0899103
UPC: 098268067514
1 IN Plug for Wye Pattern Strainer, 777SI
This 1 inch closure plug is designed for use with a wye pattern strainer. It is made of bronze material and has a NPT threaded connection to fit the retainer cap or blow-off outlet. It allows easy access for self-cleaning and preventive maintenance of the strainer system.
Features
- Genuine replacement part
- Bronze construction
- NPT thread connection
- Easy to install
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Product Group | STRAINERS |