RK 777SI-SCREEN-20 1
Part of the RK-777SI Series
Ordering Code: 0899121
UPC: 098268067699
Lead Free: NO
1 IN Screen for Wye Pattern Strainer, 777SI
This mesh strainer replacement screen is used to replace the 20 mesh screen for a 1 inch lead free series LF777SI or LFS777SI wye pattern strainer. The strainer is made of 304 stainless steel material.
Features
- Genuine replacement part
- Easy to install
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 777SI, LF777SI, LFS777SI |
| Compatible Size Used On | 1 IN |
| Kit Contents | Screen |
| Kit Type | Replacement Screen |
| Lead Free | NO |
| Product Group | STRAINERS |