LFRK 777SI-SCREEN-20 2
Part of the RK-LF777SI Series
Ordering Code: 0125083
UPC: 098268848069
Lead Free: YES
Replacement Screen for 2 IN Lead Free Wye Pattern Strainer 777SI, 20 Mesh
This mesh strainer replacement screen is used to replace the 20 mesh screen for a 2 inch lead free series LF777SI or LFS777SI wye pattern strainer. The strainer is made of 304 stainless steel material.
Features
- For replacement or repair
- 304 stainless steel material
- Lead free compliant
- Easy to repair
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 777SI, LF777SI, LFS777SI |
| Compatible Size Used On | 2 IN |
| Kit Contents | Screen |
| Kit Type | Replacement Screen |
| Lead Free | YES |
| Product Group | STRAINERS |