RK LF 777SI-PLUG 1
Discontinued
Part of the RK-LF777SI Series
Ordering Code: 0123738
UPC: 098268703580
Lead Free: YES
1 IN Plug for Lead Free Wye Pattern Strainer LF777SI
This 1 inch closure plug is designed for use with a lead free wye pattern strainer. It is made of lead free brass material and has a NPT threaded connection to fit the retainer cap or blow-off outlet. It allows easy access for self-cleaning and preventive maintenance of the strainer system.
Features
- Genuine replacement part
- Lead free brass construction
- NPT thread connection
- Easy to install
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF777SI |
| Compatible Size Used On | 1 IN |
| Kit Contents | Plug |
| Kit Type | Plug |
| Lead Free | YES |
| Product Group | STRAINERS |