LFAK STRAINER 1/2
Part of the RK-LFAK STRAINER Series
Ordering Code: 0792500
UPC: 098268500349
Lead Free: YES
Strainer Accessories Kit for 1/2 IN Lead Free Backflow Preventer
This strainer accesories kit is designed for a 1/2 inch lead free backflow preventer valve used to protect system components from dirt, rust and other damaging debris in the piping system. It consists of strainer assembly with a special flared opening on upstream end, one nipple and test cock.
Features
- Factory replacement parts
- Recessed screen seat assures accurate screen alignment
- All parts are made of high quality materials
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Communication Type | Does Not Apply To Product |
| Compatible Series or Model | Ames Backflow |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Strainer Assembly, Nipple, Pipe Plug |
| Kit Type | Strainer Kit |
| Lead Free | YES |
| Product Group | STRAINERS |