SCM-STR-AUTOFLSH 11/4
This pressure monitoring and auto-flush connection kit is a turnkey solution designed to enable differential pressure monitoring and automated blowdown operation on Smart Wye Strainer models. It supports seamless integration with building automation systems and allows the strainer to automatically initiate a flush cycle based on differential pressure setpoints. This kit can be hardwired into BAS using Modbus for alerts and data polling or connected through Wi-Fi for alerts and real time data streaming to Nexa(R). Kit includes a sensor control monitor with two sensor cables, a 1 1/4 inch motorized ball valve for automated flush control, a valve connection cable to the sensor control monitor, a power adapter, mounting feet, and Quick Start Guide. This kit should be purchased to activate differential pressure monitoring, data streaming and auto-flush functionality for size 3 inch Smart Strainer models 752-SM.
Features
- Includes a sensor control monitor, 2 sensor cables, motorized ball valve with cable, power adapter, mounting feet, and Quick Start Guide
- BAS Modbus (RS-485) connectivity for alerts and data polling
- Wi-Fi connectivity for alerts and data streaming to Nexa
- A solution for differential pressure monitoring across the strainer screen
- Alerts trigger when pressure drop exceeds a preconfigured threshold
- Plug-and-play connection to strainer assembly and BAS
- IP54 rated enclosure
| Specifications | |
|---|---|
| Communication Type | BAS/Wi-Fi |
| Kit Contents | Sensor Control Monitor, 2 Sensor Cables, Motorized Ball Valve with Cable, Power Adapter, Mounting Hardware, and Quick Start Guide |
| Kit Type | Activation Kit |
| Lead Free | Not In Scope |
| Product Group | UNASSIGNED |
| Products Used On | 752-SM |