SCM-STR-Class 600
This pressure monitoring connection kit is a turnkey solution for differential pressure monitoring on Smart Strainer models. It enables seamless integration with building automation systems. This kit can be hardwired into a BAS using Modbus for alerts and data polling or connected through Wi-Fi for alerts and real time data streaming to Nexa(R). Kit includes a sensor control monitor with two sensor cables, a power adapter, mounting feet, and Quick Start Guide. This kit should be purchased to activate differential pressure monitoring and data streaming capabilities for Smart Strainer models 752-SM, 758G-SM, 794-SM and 796-SM.
Features
- Includes a sensor control monitor with 2 sensor cables, power adapter, mounting feet, and Quick Start Guide
- BAS Modbus (RS-485) connectivity for alerts and data polling
- Wi-Fi connectivity for alerts and data streaming to Nexa
- A solution for differential pressure monitoring across the strainer screen
- Alerts trigger when pressure drop exceeds a preconfigured threshold
- Plug-and-play connection to strainer assembly and BAS
- IP54 rated enclosure
| Specifications | |
|---|---|
| Communication Type | BAS/Wi-Fi |
| Kit Contents | Sensor Control Monitor, 2 Sensor Cables, Power Adapter, Mounting Feet, and Quick Start Guide |
| Kit Type | Activation Kit |
| Lead Free | Not In Scope |
| Product Group | UNASSIGNED |
| Products Used On | 752-SM, 758G-SM, 794MFD-SM, 794MFH-SM |