STR-BMS-Class 150
This BMS monitoring connection kit is a turnkey solution for transmitting strainer pressure measurements to a building management system (BMS). It includes a sensor control monitor with two sensor cables, and power adapter. This kit should be purchased to enable monitoring and streaming for Smart strainer models 758 SM, 791 SM, 792 SM, 691 SM, and 692 SM.
Features
- Includes a sensor control monitor with 2 sensor cables, and power adapter
- Communicates with BMS by using RS-485 MODBUS or BACnet
- A solution for monitoring pressure drop across the strainer screen
- Alerts triggered when pressure drop exceeds a preconfigured threshold
- Plug-and-play connection to strainer assembly and BMS
- IP66 rated enclosure
Specifications | |
---|---|
Communication Type | BMS |
Kit Contents | Sensor Control Monitor with Two Sensor Cables, and Power Adapter |
Kit Type | Activation Kit |
Lead Free | Not In Scope |
Product Group | DUPLEX STRAINER - IMPORT |
Products Used On | Models 758-SM, 791MFA-SM, 792MFD-SM, 792MFH-SM, 691MF-SM, 692MF-SM |