STR-CELL-Class 150
This cellular monitoring connection kit is a turnkey solution for transmitting strainer pressure measurements via cellular gateway. It includes a sensor control monitor with cellular gateway, two sensor cables, data cable, and two power adapters. This kit should be purchased to enable monitoring and alerts for strainer models 758 SM, 791 SM, 792 SM, 691 SM, and 692 SM.
Features
- Includes a sensor control monitor with cellular gateway, 2 sensor cables, and 2 power adapters
- Cellular communication option for when no BMS is present
- A solution for monitoring pressure drop across the strainer screen
- Alerts triggered when pressure drop exceeds a preconfigured threshold
- IP66 rated enclosure
| Specifications | |
|---|---|
| Communication Type | Cellular Gateway | 
| Kit Contents | Sensor Control Monitor with Two Sensor Cables, Data Cable, and Two Power Adapter | 
| Kit Type | Activation Kit | 
| Lead Free | Not In Scope | 
| Product Group | DUPLEX STRAINER - IMPORT | 
| Products Used On | Models 758-SM, 791MFA-SM, 792MFD-SM, 792MFH-SM, 691MF-SM, 692MF-SM |