STR-CELL-Class 600
This cellular monitoring connection kit is a turnkey solution for transmitting strainer pressure measurements via cellular gateway. It includes a sensor control monitor with a cellular gateway, two sensor cables, data cable, and two power adapters. This kit should be purchased to enable monitoring for Smart strainer models 758G SM 752 SM, 794 SM, and 796 SM.
Features
- Includes a sensor control monitor with cellular gateway, 2 sensor cables, and 2 power adapters
- Cellular communication option for when no BMS is present
- A solution for monitoring pressure drop across the strainer screen
- Alerts triggered when pressure drop exceeds a preconfigured threshold
- IP66 rated enclosure
Specifications | |
---|---|
Communication Type | Cellular Gateway |
Kit Contents | Sensor Control Monitor with Two Sensor Cables, Data Cable, and Power Adapter |
Kit Type | Activation Kit |
Lead Free | Not In Scope |
Product Group | DUPLEX STRAINER - IMPORT |
Products Used On | Models 752-SM, 758G-SM, 794MFD-SM, 794MFH-SM, 796MFD-SM, 796MFH-SM |